Efficient, smart control: Danfoss Icon2™ offers hassle-free installation and precise hydronic underfloor heating with smart-home compatibility. Danfoss Icon2™ is engineered for efficient hydronic underfloor heating control. With a streamlined design featuring fewer components, it ensures a swift and trouble-free installation process. The system provides precise temperature regulation and energy efficiency. Compatibility with smart-home technology enhances user control. Its flexibility accommodates various applications, making Danfoss Icon2™ a reliable choice for those seeking efficient and adaptable hydronic underfloor heating solutions.Danfoss Icon2™ Main Controller is used for floor heating and cooling systems for individual room control.It can be configured as a wired or wireless system or as a combination, if required.The center of the system is the Danfoss Icon2™ Main Controller, which configures and ties the system together.
Shows 7 product(s)
Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 230 V, Number of channels: 15, On-wall
Basic, Zigbee/Bluetooth communication, EU version, Wireless/Wired 24V
Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 230 V, Number of channels: 15, On-wall
Basic, for 230V actuators, Zigbee/Bluetooth communication, NP (no plug) version, Wireless/Wired 24V
Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 24 V, Number of channels: 15, On-wall
Basic, for 24V actuators, Zigbee/Bluetooth communication, EU version, Wireless/Wired 24V
Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 230 V, Number of channels: 15, On-wall
Advanced, Zigbee/Bluetooth communication, EU version, Wireless/Wired 24V
Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 230 V, Number of channels: 15, On-wall
Advanced, Zigbee/Bluetooth communication, NP (no plug version), Wireless/Wired 24V
Floor Heating Controls, Danfoss Icon2™ MC, Conversion module, 24 V, Screw-in
Accessories, 24V TWA Conversion module, Wired 24V
Floor Heating Controls, Danfoss Icon2™ MC, External Antenna, Screw-on
Accessories, External Antenna, Wireless/Wired 24V