DEVIreg™ Smart

Show more
DEVIreg™ Smart

Shows 3 product(s)

140F1140

Thermostats, DEVIreg™ Smart polar white, Sensor type: Room + Floor, 16 A

EL: 7224215700

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating

140F1141

Thermostats, DEVIreg™ Smart pure white, Sensor type: Room + Floor, 16 A

EL: 7224215713,  VVS: 403221920

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating

140F1143

Thermostats, DEVIreg™ Smart, Sensor type: Room + Floor, 16 A

EL: 7224215739,  VVS: 403221921

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating