The DEVIreg™ 610 is an electronic IP44, 10 Amps thermostat, suitable for many different purposes both indoor and outdoor applications. It is provided with a 2-pole switch and a wire sensor to control the desired temperature. The thermostat has a button for adjusting the temperature setting with a scale from -10 °C to +50 °C, and a LED indicating the current mode (heating, standby or fault). It is water resistant and can be mounted on any plain surface indoor or outdoor.
Shows 1 product(s)
Thermostats, DEVIreg™ 610, Sensor type: Wire, 10 A
Temperature setting range [°C]: 10 - 50, Display type: No display, Application: Roof frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection