DEVIsafe™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple outdoor applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIsafe™ heating cables should not be in direct contact with bitumen roofs. The cold lead is an installation cable with solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.
Shows 1 product(s)
Heating Cables, DEVIsafe™ 20T, 20 W/m, 6 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields