DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
Shows 39 product(s)
Heating Cables, DEVIflex™ 10T, 10 W/m, 2 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 4 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 6 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 8 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 10 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 20 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 30 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 40 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 50 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
Heating Cables, DEVIflex™ 10T, 10 W/m, 60 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating