Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium. It is a range of steel ball valves with fully welded body. The valve design makes them ideal for building installation due to energy saving with optimum flow design valves have highest kv on the market and consequently lowest pump energy costs. Long lifetime and optimal tightness due to design and material selection in ball seal (carbon reinforced PTFE) and stem seal (graphite) is also advantage.The valves are also maintenance free, besides the shut off valves in the core distribution network Danfoss offers a range of supplementary valves, e.g. hot tap valves, branching valves, twin valves and draining valves.
Shows 10 product(s)
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 25, Welded; External Thread
JIP-WE DN 25 PN40 L lo c W:150mm
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 15, Welded / External Thread
JIP-WE DN 15 PN40 19 lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 20, Welded / External Thread
JIP-WE DN 20 PN40 19 lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 25, Welded / External Thread
JIP-WE DN 25 PN40 19 lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 32, Welded / External Thread
JIP-WE DN 32 PN40 19 lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 40, Welded / External Thread
JIP-WE DN 40 PN40 27 lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 50, Welded / External Thread
JIP-WE DN 50 PN40 27 lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 15, Welded / External Thread
JIP-WE DN 15 PN40 L lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 20, Welded / External Thread
JIP-WE DN 20 PN40 L lo cc PN40
Ball valves, JIP-WE, Reduced Bore, PN 40, DN 25, Welded / External Thread
JIP-WE DN 25 PN40 L lo cc PN40