Show more
RT

Shows 17 product(s)

017D001366

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D001466

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017D001566

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.5 - 6, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017D001666

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 1.5 - 11, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017D002166

Differential pressure switch, RT260A

EL: 2324004654,  VVS: 472354121

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017D002266

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22

017D002366

Differential pressure switch, RT260A

EL: 2324013328,  VVS: 472354123

Diff.press.setting range [bar]: 0.5 - 6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017D002466

Differential pressure switch, RT260A

VVS: 472354124

Diff.press.setting range [bar]: 1.5 - 11, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017D002566

Differential pressure switch, RT262A

EL: 2324003943,  VVS: 472354125

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D002766

Differential pressure switch, RT262A

EL: 2324031300,  VVS: 472354127

Diff.press.setting range [bar]: 0 - 0.3, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

View: