Show more
AKS 3000

Shows 43 product(s)

060G1007

Pressure transmitter, AKS 3000, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-2021-A1BC08-0

060G1010

Pressure transmitter, AKS 3000, -1 bar - 20 bar, -14.5 psi - 290 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-9231-A1BC08-0

060G1019

Pressure transmitter, AKS 3000, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-2431-A1BC08-0

060G1040

Pressure transmitter, AKS 3000, -1 bar - 6 bar, -14.5 psi - 87 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 3000-D531-A1AB06-0

060G1041

Pressure transmitter, AKS 3000, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 3000-2431-A1AB06-0

060G1044

Pressure transmitter, AKS 3000, -1 bar - 9 bar, -14.5 psi - 130.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3000-D631-A1CD21-0

060G1049

Pressure transmitter, AKS 3000, -1 bar - 20 bar, -14.5 psi - 290 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 3000-9231-A1AB06-0

060G1051

Pressure transmitter, AKS 3000, -1 bar - 9 bar, -14.5 psi - 130.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-D631-A1EC04-0

060G1052

Pressure transmitter, AKS 3000, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-DH31-A1EC04-0

060G1053

Pressure transmitter, AKS 3000, -1 bar - 20 bar, -14.5 psi - 290 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-9231-A1EC04-0

View: