Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
The AK-CM communication modules are designed to ensure data transmission and system integration. They are typically used in conjunction with other Danfoss controllers and system managers to enhance the functionality and monitoring capabilities of the overall system.
Kuvab 3 toodet
Communication module, AK-CM 101A
Function: LON TP78, Communication type: LON TP78, Packing format: Multi pack, Quantity per packing format: 16
Communication module, AK-CM 101C
Function: LON RS485, Communication type: RS485, Packing format: Multi pack, Quantity per packing format: 16
Communication module, AK-CM 102
Function: Pack contr. to IO Extension, Communication type: RJ 45 to Controller, Application area: Additional In- and Outputs