Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
The flexible pre-programmed EKE 100 superheat controller and stepper valve driver from Danfoss provides ultimate software control, allowing you to tailor the performance of your system to your exact requirements. EKE 100 is ideal for controlling a wide range of air conditioning, commercial and industrial heat pumps, commercial refrigeration and food retail applications, such control helps you to achieve the highest efficiency in the system. EKE 100 is generally used where there is a requirement for accurate control of superheat or as stepper valve driver. The superheat is regulated to the lowest possible value within a short period of time. It regulates the superheat of the evaporator by charging optimally even when there are great variations of load resulting in reduction of energy consumption and operational cost.
Kuvab 6 toodet
EKE 100 1V, IP00
供电电压 [V] AC: 24, 1, 模拟输入 (AI) [pc]: 1, 数字输入 (DI) [pc]: 1, 数字输出 (DO) [pc]: 1, 机箱防护等级 IP: IP00, 安装方法: DIN 滑轨
EKE 100 1V, IP20
供电电压 [V] AC: 24, 1, 模拟输入 (AI) [pc]: 1, 数字输入 (DI) [pc]: 1, 数字输出 (DO) [pc]: 1, 机箱防护等级 IP: IP20, 安装方法: DIN 滑轨
EKE 100 1V, IP20
供电电压 [V] AC: 24, 1, 模拟输入 (AI) [pc]: 1, 数字输入 (DI) [pc]: 1, 数字输出 (DO) [pc]: 1, 机箱防护等级 IP: IP20, 安装方法: DIN 滑轨
EKE 100 2V, IP00
供电电压 [V] AC: 24, 2, 模拟输入 (AI) [pc]: 2, 数字输入 (DI) [pc]: 2, 数字输出 (DO) [pc]: 1, 机箱防护等级 IP: IP00, 安装方法: DIN 滑轨
EKE 100 2V, IP20
供电电压 [V] AC: 24, 2, 模拟输入 (AI) [pc]: 2, 数字输入 (DI) [pc]: 2, 数字输出 (DO) [pc]: 1, 机箱防护等级 IP: IP20, 安装方法: DIN 滑轨
EKE 100 2V, IP20
供电电压 [V] AC: 24, 2, 模拟输入 (AI) [pc]: 2, 数字输入 (DI) [pc]: 2, 数字输出 (DO) [pc]: 1, 机箱防护等级 IP: IP20, 安装方法: DIN 滑轨