Shows 177 product(s)
RAV, PN 10, DN 10, 1.2 m³/h, 0.8 bar, Internal thread
RAV PN10 10/1,2 2-way/8 int. thr Angle
RAV, PN 10, DN 10, 1.2 m³/h, 0.8 bar, Internal thread
RAV PN10 10/1,2 2-way/8 int.thr Straight
RAV, PN 10, DN 15, 1.5 m³/h, 0.8 bar, Internal thread
RAV PN10 15/1,5 2-way/8 int. thr Angle
RAV, PN 10, DN 15, 1.5 m³/h, 0.8 bar, Internal thread
RAV PN10 15/1,5 2-way/8 int.thr Straight
RAV, PN 10, DN 20, 2.3 m³/h, 0.8 bar, Internal thread
RAV PN10 20/2,3 2-way/8 int. thr Angle
RAV, PN 10, DN 20, 2.3 m³/h, 0.8 bar, Internal thread
RAV PN10 20/2,3 2-way/8 int.thr Straight
RAV, PN 10, DN 25, 3.1 m³/h, 0.8 bar, Internal thread
RAV PN10 25/3,1 2-way/8 int.thr Straight
RAV, PN 10, DN 15, 2.8 m³/h, 0.2 bar, Internal thread
RAV PN10 15/2,8 2-way/2 int.thr Straight