Shows 368 product(s)
Oil level regulator, COM 20C
Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130, MaxOPD [bar]: 80, Packing format: Industrial pack, Quantity per packing format: 6
Cable, Power cable
Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 5, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 50, Supply voltage [V] AC: 24 - 230
Cable, Power cable
Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 10, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 35, Supply voltage [V] AC: 24 - 230
Cable, Power cable
Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 15, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 25, Supply voltage [V] AC: 24 - 230
Cable, Power cable
Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 20, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 20, Supply voltage [V] AC: 24 - 230
Cable, Relay cable
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 5, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 50, 24 V - 230 V
Cable, Relay cable
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 10, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 35, 24 V - 230 V
Cable, Relay cable
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 15, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 25, 24 V - 230 V
Cable, Relay cable
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 20, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 20, 24 V - 230 V
Oil level regulator, COM 10C
Oil level regulator, Product Type: COM 10C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 60, MaxOPD [bar]: 40, Packing format: Multi pack, Quantity per packing format: 6