HG ATEX 3G (Zone 2) BOCK compressors

Shows 16 product(s)

097B17224

BOCK, EX-HG88e/2400-4 3G, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 17224

097B17225

BOCK, EX-HG88e/2400-4 S 3G, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 17225

097B17226

BOCK, EX-HGX88e/2400-4 3G, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 17226

097B17227

BOCK, EX-HGX88e/2400-4 S 3G, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 17227

097B17292

BOCK, EX-HG88e/2735-4 3G, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 17292

097B17293

BOCK, EX-HG88e/3235-4 3G, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 17293

097B17294

BOCK, EX-HG88e/2735-4 S 3G, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 17294

097B17295

BOCK, EX-HG88e/3235-4 S 3G, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 17295

097B17296

BOCK, EX-HGX88e/2735-4 3G, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 17296

097B17297

BOCK, EX-HGX88e/3235-4 3G, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 17297

View: