HG CO2 subcritical BOCK compressors

Shows 112 product(s)

097C0854

BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10954

097C0855

BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10954

097C0857

BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 10954

097C0858

BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 10954

097C0863

BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10955

097C0864

BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10955

097C0865

BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10955

097C0867

BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 10955

097C0868

BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 10955

097C0869

BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 10955

View: