Shows 29 product(s)
BOCK, HGX12e/20-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16438
BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16332
BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16332
BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16332
BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16332
BOCK, HGX24e/55-4 ML CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16333
BOCK, HGX24e/70-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16334
BOCK, HGX24e/70-4 ML CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 190-210V D / 335-365V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16335
BOCK, HGX24e/90-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16336
BOCK, HGX24e/90-4 S CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16336