Configure product

VACON® 20 Compact AC Drives

Select your base selections to your new product

General
Required
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-3L) 3 Phase AC Input
(-7) 600 Vac
(9 AMP) 9 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GNCE) (+GNCE) No CE approval
(+GNCT) (+GNCT) No C-Tick Approval
(+GNKC) (+GNKC) No KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI03) MI03
(70-AC3L00097W03A141BM25) 70-AC3L00097W03A141BM25
[]
(VACON0020-3L-0009-7) VACON0020-3L-0009-7
[]
(+QPES) +QPES
[]
[]
[]
(GLBL) Global (Standard)
(1.300) 1.3
(1.680) 1.68
(5.5) 5.5
(100 X 255 X 109) 100 X 255 X 109
(38) 38
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete