Complete the configuration by selecting the highlighted options.

Configure product

VACON® NX_ Frequency Converter

Select your base selections to your new product

Basic
Required
(NXP) NXP Frequency Converter
(S) Standard air cooled drive
(2-) 230 Vac
(11K) 11 kW/15 HP
(2) IP21/NEMA1
(1) Integrated Brake chopper
(S) 6-pulse with choke
(V-) DirectConn. w Varnished Boards
I/O cards
Documentation, lang. and softw
Approvals
General Information