Viser 2 produkt (er)
Pressure transmitter, MBS 1650, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-2011-A0GB04
Pressure transmitter, MBS 1650, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-3611-A0GB04