Viser 12 produkt (er)
Accessories, sensors, Accessory Clamp 1½"
Accessory Clamp 1½", Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Accessories, sensors, Accessory Adapter 1½" SMS1145
Accessory Adapter 1½" SMS1145, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Accessories, sensors, Accessory Adapter DN 40, MBS 4510
Accessory Adapter DN 40, MBS 4510, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Pressure transmitter, DST P92S, 0.00 bar - 40.00 bar, 0.00 psi - 580.15 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0040-BAR-R-11-01-01
Pressure transmitter, DST P92S, 0.00 bar - 250.00 bar, 0.00 psi - 3625.94 psi
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch DT04, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P92S-0250-BAR-R-06-10-09