Viser 2 produkt (er)
Micro Plate heat exchanger, MPHE H62-EZU
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 40, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-CX
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 40, Brazing material: Copper brazing