Tilbehør, Termostater, Emballagemængde: 1
19805923
EL: 7224213320,
VVS: 345959202
DEVIreg™ 233 front m. drejeknap 1stk., lys grå
DEVIreg™ 233 front m. drejeknap 1stk., lys grå
Bruttovægt | 0.023 Kg |
Nettovægt | 0.023 Kg |
EAN nr. | 5703466164594 |
Bruttovægt | 0.023 Kg |
Nettovægt | 0.023 Kg |
EAN nr. | 5703466164594 |
Applikation | Floor heating |
China RoHS compliance | Out of scope |
Description | DEVIreg™ 233 front m. drejeknap 1stk., lys grå |
EEE category |
5 small equipment (any external dimension |
Emballagemængde | 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Produktgruppe | Accessories |
Produktoplysninger | DEVIreg™ 233 Front |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty type | 2-year product warranty |
Applikation | Floor heating |
China RoHS compliance | Out of scope |
Description | DEVIreg™ 233 front m. drejeknap 1stk., lys grå |
EEE category |
5 small equipment (any external dimension |
Emballagemængde | 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Produktgruppe | Accessories |
Produktoplysninger | DEVIreg™ 233 Front |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty type | 2-year product warranty |