Service power cable for 24VDC line
181B6107
This service power cable is used only for external 24VDC source which
feeds supply voltage to the iC7 series power units.
This service power cable is used only for external 24VDC source which
feeds supply voltage to the iC7 series power units.
Bruttovægt | 0.145 kg |
Nettovægt | 0.13 kg |
Volume | 1.65 dm3 |
EAN nr. | 5715253407166 |
Bruttovægt | 0.145 kg |
Nettovægt | 0.13 kg |
Volume | 1.65 dm3 |
EAN nr. | 5715253407166 |
Elektromekanisk | Testservicekabel |
Elektromekanisk | Testservicekabel |
DrivePro-kategori | Reservedel |
DrivePro-kategori | Reservedel |
Produktgruppe | iC7-60 |
Produktkategori | Systemmodul, væskekølet |
Produktgruppe | iC7-60 |
Produktkategori | Systemmodul, væskekølet |