SIN-0012-5-5-P

141F1346

SIN-0012-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 12 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 110 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 23,2 kg

Produktdetaljer

Bruttovægt 23.2 kg
Nettovægt 23.2 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP54

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality