FC-302N200T5E5MH4XGC3XXSXXXXAXBXCXXXXDX

134G9960

Frekvensomformere
FC-302N200T5E5MH4XGC3XXSXXXXAXBXCXXXXDX

FrekvensomformerVLT® AutomationDrive FC 302
(N200) 200 kW / 300 hk,
Trefaset, 380 - 500 VAC,IP54 med terminalafskærmning
EMC filter klasse C2
Uden bremsechopper
Grafisk betjeningspanel (std)
Ekstra lakering 3C3 Indgangsafbryder og sikringer
Seneste SW version
Kapsling: D7H
Ingen fieldbus option, Ingen I/O option
Ingen C1 option, Ingen ekst. 24V DC klemmer

Andre muligheder i henhold til Model Code

Model code: FC-302N200T5E5MH4XGC3XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 238 Kilogram
Net weight 188 Kilogram
EAN 5710107649334

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D7H D7H
Typecode Part 1 FC-302N200T5E5MH4XGC
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 200 200
Power 110% (NO) [KW] 250 250
Height [mm] 1978,0 1978,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 386,0 386,0
Depth with Option A/B [mm] 386,0 386,0
kVA 274 274
Power Loss NO [W] 5137 5137
Power Loss NO [W] 4566 4566
Power Loss HO [W] 4039 4039
Power Loss HO [W] 3575 3575
Continuous Current (NO) [A] 480 480
Intermittent Current (NO) [A] 528 528
Continuous Current (NO) [A] 443 443
Intermittent Current (NO) [A] 487 487
Continuous Current (HO) [A] 395 395
Intermittent Current (HO) [A] 592 592
Continuous Current (HO) [A] 361 361
Intermittent Current (HO) [A] 542 542
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N200T5E5MH4XGC
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality