FC-302P2K2T5Z55H1XGXXOXSXXXXAXBXCXXXXDX

131N9199

Frekvensomformere
FC-302P2K2T5Z55H1XGXXOXSXXXXAXBXCXXXXDX

FrekvensomformerVLT® AutomationDrive FC 302
2,2 KW,
Trefaset, 380 - 500 VAC,IP55 Kompakt (Std)
EMC filter klasse C2/C1 (Std.)
Uden bremsechopper
Grafisk betjeningspanel (std)
Standard lakering 3C2 Uden forsyningsnet option
Seneste SW version
Kapsling: A4
Ingen fieldbus option, Ingen I/O option
Ingen C1 option, Ingen ekst. 24V DC klemmer

Andre muligheder i henhold til Model Code

Model code: FC-302P2K2T5Z55H1XGXXOXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 8.776 Kilogram
Net weight 8.04 Kilogram
Volume 52.36 Liter
EAN 5710107194650

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Typecode Part 1 FC-302P2K2T5Z55H1XGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 2.2 2.2
Height [mm] 391,0 391,0
Width w/ no C options [mm] 200,0 200,0
Depth [mm] 177,0 177,0
Depth with Option A/B [mm] 177,0 177,0
kVA 3.88 3.88
Power Loss HO [W] 88 88
Power Loss HO [W] 88 88
Continuous Current (HO) [A] 5.6 5.6
Intermittent Current (HO) [A] 8.96 8.96
Continuous Current (HO) [A] 4.8 4.8
Intermittent Current (HO) [A] 7.68 7.68
Calculated Gross Weight [kg] 8.776
Calculated Net Weight [kg] 8.04
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P2K2T5Z55H1XGX
Modelcode02 XOXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality