BOCK, HGZ7/1860-4 R22, Two-stage compressor
097B14413
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 14413
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 14413
Bruttovægt | 349.4 Kg |
Nettovægt | 290.5 Kg |
Volume | 657.816 Liter |
EAN nr. | 5715162838716 |
Bruttovægt | 349.4 Kg |
Nettovægt | 290.5 Kg |
Volume | 657.816 Liter |
EAN nr. | 5715162838716 |
Afgangstilslutning kommentarer | Standard |
Afgangstilslutning kommentarer | Soldering |
Afgangstilslutning kommentarer | Standard |
Afgangstilslutning kommentarer | Soldering |
Afgangstilslutning størrelse [in] | 1 3/8 in |
Anti-vibration pads | No |
Cylinder | 6 |
Discharge connection size [mm] | 35 mm |
Familie | HGZ Two-stage Compressors |
Farve | Blue (standard) |
Frequency [Hz] | 50 |
Godkendelsesstandard | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | Intermediate flange 12mm discharge side |
IP-klasse | IP 65 |
Kompressorstrømforsyning [V] | 380-420V Y/YY -3- 50Hz PW |
Legacy BOCK ID | 14413 |
Length (mm) | 827 |
Liquid Subcooler | Without (not functional) |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGZ7/1860-4 R22 |
Motorbeskyttelse | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | No |
Oil temperature sensor | No |
Olietype | BOCKlub A46 |
Product Name Description | Reciprocating compressor HGZ |
Produktgruppe | Semi-hermetic compressors |
Suction connection size [mm] | 54 mm |
Sugetilslutning størrelse [in] | 2 1/8 in |
Teknologi | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZ7 |
Typebetegnelse | HGZ7/1860-4 R22 |
Varemærke | BOCK |
Afgangstilslutning kommentarer | Standard |
Afgangstilslutning kommentarer | Soldering |
Afgangstilslutning kommentarer | Standard |
Afgangstilslutning kommentarer | Soldering |
Afgangstilslutning størrelse [in] | 1 3/8 in |
Anti-vibration pads | No |
Cylinder | 6 |
Discharge connection size [mm] | 35 mm |
Familie | HGZ Two-stage Compressors |
Farve | Blue (standard) |
Frequency [Hz] | 50 |
Godkendelsesstandard | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | Intermediate flange 12mm discharge side |
IP-klasse | IP 65 |
Kompressorstrømforsyning [V] | 380-420V Y/YY -3- 50Hz PW |
Legacy BOCK ID | 14413 |
Length (mm) | 827 |
Liquid Subcooler | Without (not functional) |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGZ7/1860-4 R22 |
Motorbeskyttelse | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | No |
Oil temperature sensor | No |
Olietype | BOCKlub A46 |
Product Name Description | Reciprocating compressor HGZ |
Produktgruppe | Semi-hermetic compressors |
Suction connection size [mm] | 54 mm |
Sugetilslutning størrelse [in] | 2 1/8 in |
Teknologi | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZ7 |
Typebetegnelse | HGZ7/1860-4 R22 |
Varemærke | BOCK |