Viser 270 produkt (er)
Adapterplade, 415x279mm
With the adapter plate you can replace a VLT® 3000 by a FC drive without
having to drill new holes for the FC drive. This makes it easy and fast
to replace a VLT® 3000, and as there will be no drilling there will be
no swarf harming the electric components.
It is possible to install one FC drive with or without C Option in the
same place as one VLT® 3000.
The following VLT® 3000 can be mounted on the Adapter Plate 130B0058:
IP20: 220/380/500Volt VLT3002-3004 with brake, 380/500Volt VLT3006-3008
with no brake
IP21: 220/380/500Volt VLT3002-3004 with brake, 380/500Volt VLT3006-3008
with no brake
IP54: 220Volt VLT3002-3004 with no brake, 220Volt VLT3004 with brake,
380/500Volt VLT3002-3004 with brake, 380/500Volt VLT3002-3006 with no
brake.
.
Produktgruppe: R
Adapterplade, 395x90mm
VLT® Konverteringsbagplade VLT5/6/8000 -> FC300 A1/A2
Dimension 395x90mm
Produktgruppe: R1
Adapterplade, 395x130mm
VLT® Konveteringsbagplade VLT5/6/8000-A2
Dimensioner 395x130mm
The following VLT® 5/6/8000 can be mounted on the Adapter Plate
130B0184:
IP20 Book: 200-240Volt VLT5004-5006/VLT6004-6005, 380/500Volt VLT5006-
5011, 380-460Volt VLT6006-6011
Produktgruppe: R1
Adapterplade, 395x220mm
VLT® Konverteringsbagplade VLT5/6/8000 -> A2/A3
Dimensioner 395x220mm
The following VLT® 5/6/8000 can be mounted on the Adapter Plate
130B0185:
IP20 Compact: 200-240Volt VLT5001-5006, 380/500Volt VLT5001-5011
IP20/NM1: 200-240Volt VLT6002-6005, 380/460Volt VLT6002-6011, 380-
480Volt VLT8006-8011, 550-600Volt VLT 5001-5011, 525-690Volt VLT8002-
8011
Produktgruppe: R1
Panel Through Mounting Kit, A5
Push-through frame kit for FC size A5 Contains mounting frame, seal,
Fastening material and assembly instructions.