Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
For at opretholde sikkerheden for din konto er der igangsat en log ud-procedure.Din session udløber om
Du er blevet logget af på grund af inaktivitet de sidste 120 minutter.
You are at the {0} store.
Viser 13 produkt (er)
VLT® Control Panel LCP 102, graphical
LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66
Sensor plugs, 2 pcs
Mounting Brackets, 40mm, 2 pcs
Monteringskonsol, 5mm, 2 stk.
Mounting Bracket, 5mm 2 pcs
Accessory bag, FCD302
LCP 31 Cable, 3m
Pre-assembled cable between display and FCD302
Brake Resistor, 1750 ohm, 10W/100%
Brake Resistor, 350 ohm, 10W/100%
Braking resistor for internal assembly 350Ohm, 10W / 100%
VLT® Encoder Input MCB 102, FCD303
VLT(r) Resolver Input MCB 103, FCD302
Vis: