The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features. Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.
Viser 1 produkt (er)
Tryktransmitter, DST P650, 0 bar - 40 bar, 0 psi - 580 psi
Elektrisk tilslutning: Deutsch DT04, Tryktilslutn. type: UNF, Tryktilslutn. str.: 7/16-20, Specif. nøgle: DST P650-2616-C3BD083