Danfoss Icon2™ RT is a series of wireless thermostats that offers the freedom to place your thermostat without the constraints of wires in the wall. The fade away feature, together with the minimalistic design, only 16 mm deep, gives it elegance and makes it blend in with the surroundings.The Icon2™ RT is Zigbee 3.0 certified and be integratedwith compatible smart home solutions
Viser 3 produkt (er)