AKS 32R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal. The output signal is relative to the supply voltage meaning that the min. pressure output will be 10% of the actual supply voltage and the max. pressure output will be 90% of the actual supply voltage.At a supply voltage of 5 V, the output signal is: 0.5 V at min pressure range; 4.5 V at max. pressure rangeThe robust design and the ratiometric output signal makes the transmitter suitable for systems together with ratiometric A/D converters within a number of fields: A/C systems, Refrigeration plant, CO2 plant, Process control, Laboratories
Viser 35 produkt (er)
Tryktransmitter, AKS 32R, -1 bar - 34 bar, -14.5 psi - 493 psi
Tryktilslutn. type: UNF, Tryktilslutn. str.: 7/16-20, Specif. nøgle: AKS 32R-DG36-A0BC08-0
Tryktransmitter, AKS 32R, -1 bar - 9 bar, -14.5 psi - 130.5 psi
Tryktilslutn. type: M, Tryktilslutn. str.: 16 x 1.5, Specif. nøgle: AKS 32R-D636-A1CD21-0
Tryktransmitter, AKS 32R, -1 bar - 9 bar, -14.5 psi - 130.5 psi
Tryktilslutn. type: UNF, Tryktilslutn. str.: 7/16-20, Specif. nøgle: AKS 32R-D636-A1BC08-0
Tryktransmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi
Tryktilslutn. type: UNF, Tryktilslutn. str.: 7/16-20, Specif. nøgle: AKS 32R-DH36-A0BC08-0
Tryktransmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi
Tryktilslutn. type: NPT, Tryktilslutn. str.: 1/4-18, Specif. nøgle: AKS 32R-DH36-A0EC04-0
Tryktransmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 3/8, Specif. nøgle: AKS 32R-DH36-A0AB06-0
Tryktransmitter, AKS 2050, -1 bar - 25 bar, -14.5 psi - 362.5 psi
Tryktilslutn. type: M, Tryktilslutn. str.: 16 x 1.5, Specif. nøgle: AKS 2050-N236-A1CD21-0
Tryktransmitter, AKS 2050, -1 bar - 59 bar, -14.5 psi - 855.5 psi
Tryktilslutn. type: M, Tryktilslutn. str.: 16 x 1.5, Specif. nøgle: AKS 2050-N636-A1CD21-0
Tryktransmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi
Tryktilslutn. type: UNF, Tryktilslutn. str.: 7/16-20, Specif. nøgle: AKS 32R-DH36-A0BF08-0
Tryktransmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi
Tryktilslutn. type: Lodde ODF, Tryktilslutn. str.: 3/8, Specif. nøgle: AKS 32R-DH36-A0EB08-0