CSTFR1 is an electronic programmable controller especially dedicated to refrigeration market and that allows full multiplexed cabinet management. Thanks to the software customisation possibility, it can be used in several types of application. It’s also available with optoinsulated Modbus RS485 serial communication interface.
Viser 1 produkt (er)
Programmérbar regulator, 6 relæer, CSTFR1
Funktion: Programmérbar regulator, Forsyningsspænding [V] AC: 110 - 230, Komm. type: CANBUS; RS485; MODBUS, Pakkeformat: Industripakke, Antal pr. pakkeformat: 24