The EIM 336 is a superheat controller that can be used to control the opening degree of a valve based on the superheat of the evaporator. This is applicable in applications such as air conditioning, heat pumps and refrigeration. An alternative option is to use the controller in manual mode via modbus communication and use it as a valve driver by setting the valve opening degree manually.
Viser 1 produkt (er)