EvoFlat WSS, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M

145G0355

EvoFlat TDV type 1 StS W EPP

Product details

Gross weight 7.88 Kilogram
Net weight 6.68 Kilogram
EAN 5702424645229

 

Application type Instantaneous DHW
Connection direction Bottom
Contain batteries No
Cover material EPP Foam
Depth with cover [mm] 130 mm
Description EvoFlat TDV type 1 StS W EPP
DH connection size 3/4"
DH connection type Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 43 kW
DHW capacity [kW] [Min] 0 kW
DHW Control type Flow/thermostatic
Differential pressure controller Integrated
HEX DHW brazed/gasketed material Brazed stainless steel
HEX heating brazed/gasketed material Stainless steel
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type EvoFlat WSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality