Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 50

111B7537

Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product details

Gross weight 13.15 Kilogram
Net weight 13 Kilogram
Volume 6.239 Liter
EAN 5715162795149

 

Application Heat pump
Approval AS
CRN
EAC
PED
UL
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 2030 psi
Max. Working Pressure [bar] 140 bar
Model No. 48
Number of plates 50
Packing format Single pack
PED category Art. 4, par. 3
Plate material no. AISI 316L
Plate pattern H
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range H1"C
Q1 conn. type Solder connection
Q2 conn. size range H1"C
Q2 conn. type Solder connection
Q3 conn. size range H7/8E
Q3 conn. type Solder connection
Q4 conn. size range H7/8E
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R744
Type MPHE H48T-CH
Type designation H48T-CH
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality