Micro Plate heat exchanger, MPHE C117L-EZD, Number of plates: 242

111B2263

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 91 Kilogram
Net weight 71.5 Kilogram
Volume 145.656 Liter
EAN 5702424243166

 

Application Chiller
Approval AS
CRN
EAC
KRAIA
PED
RoHS
UA
UL
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note With distributor
H1 conn. size K2.5"
H1 conn. type Victaulic connection
H2 conn. size K2.5"
H2 conn. type Victaulic connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model No. 117
Number of plates 242
Packing format Single pack
PED category III
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern Z
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range N1/2K
Q1 conn. type G Internal thread connection
Q2 conn. size range N1/2K
Q2 conn. type G Internal thread connection
Q3 conn. size range 7/8B
Q3 conn. type Solder connection
Q4 conn. size range H2"1/8E
Q4 conn. type Solder connection
Q5 conn. size range 7/8B
Q5 conn. type Solder connection
Q6 conn. size range H2"1/8E
Q6 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R290
R404A
R407C
R410A
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE C117L-EZD
Type designation C117L-EZD
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality