Refrigerant distributor, RD 79, 24 pc, 1 1/8 in, 1/4 in, 9 mm

069G2318

Inlet connection type: Solder, ODM, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1/4 in, Number of holes: 24, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 9

Product details

Gross weight 0.86 Kilogram
Net weight 0.86 Kilogram
Volume 1.273 Liter
EAN 5702428245951

 

Approval UL
Body size 79
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 1 1/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 9 mm
Number of holes 24 pc
Outlet size [in] 1/4 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e1534687-9129-4796-8151-656dd16d6529
SCIP dossier product name RD
Type RD 79
Type designation RD79-L09-J24
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality