Ball valves, JIP-WD, Reduced Bore, PN 40, DN 15, Welded; Detachable end

065N4028

JIP-WD DN 15 TW PN40 L lo

Product details

Gross weight 3.05 Kilogram
Net weight 3.042 Kilogram
Volume 8.925 Liter
EAN 5702421654262

 

Ambient temperature [°C] [min] -40 °C
China RoHS compliance Out of scope
Connection types Detachable end
Welded
Contain batteries No
Description JIP-WD DN 15 TW PN40 L lo
Differential pressure range [bar] [Max] 40 bar
EU RoHS compliance Out of scope
Function On/off
Kvs values [m³/h] 11 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 40
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Storage temperature [°C] [Min] -40 °C
Type JIP-WD
Valve size DN 15
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality