Radiator Valves, RA-N/HC, Hydrocable, UK50/RLV45, Axial, PER 12 mm

013G2294

HC, RA-N, UK50/RLV45-Axial 12 with self-sealing tailpiece

Product details

Gross weight 0.573 Kilogram
Net weight 0.556 Kilogram
Volume 0.352 Liter
EAN 5702425146381

 

Application 2-pipe system
Connection size in PER 12 mm
Connection size out R 1/2
Contain batteries No
Description HC, RA-N, UK50/RLV45-Axial 12 with self-sealing tailpiece
Design Axial
Differential pressure [bar] [max] 0.6 bar
Differential pressure range [bar] [Max] 0.6 bar
Dimension 15
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers All
Kv measuring range 0.04 - 0.44
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.06 m³/h
Kv value at setting 3 [m³/h] 0.1 m³/h
Kv value at setting 4 [m³/h] 0.15 m³/h
Kv value at setting 5 [m³/h] 0.21 m³/h
Kv value at setting 6 [m³/h] 0.28 m³/h
Kv value at setting 7 [m³/h] 0.36 m³/h
Kv value at setting N [m³/h] 0.44 m³/h
Kvs values [m³/h] 0.69 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 1c2335cc-6191-4f21-9295-0b2066a13ccc
SCIP dossier product name RA-N/-IN HC & RLV-S HC Axial set
Sensor design no sensor
Test pressure [bar] 16 bar
Type RA-N/HC
Valve size UK50/RLV45
Valve type Hydrocable
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality