MPHE C62L-EZ-J / C62L-EZ-K

Shows 21 product(s)

111B3810

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 20

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B3811

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 28

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B3812

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 32

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B3813

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 38

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B3814

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 48

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B3815

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 64

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B3816

Micro Plate heat exchanger, MPHE C62L-EZ-K, Number of plates: 84

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B5282

Micro Plate heat exchanger, MPHE C62L-EZ-J, Number of plates: 70

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B5283

Micro Plate heat exchanger, MPHE C62L-EZ-J, Number of plates: 80

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

111B5284

Micro Plate heat exchanger, MPHE C62L-EZ-J, Number of plates: 94

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

View: