Heating Cables, DEVIcomfort™ 10T, 10 W/m, 50 m, Supply voltage [V] AC: 230

87101108

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating

Product details

Gross weight 2.48 Kilogram
Net weight 2.455 Kilogram
Volume 13.708 Liter
EAN 5703466179918

 

Application Floor heating
Approval CE
UkrTEST
EAC
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 4 mm
Cable length [m] 50 m
Cable on drum No
Cable output [W/m] 10 W/m
Cable resistance [Ohm] 105.8
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 4 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Contain batteries No
Deformation strength [N] 600 N
Description DEVIcomfort 10T 500W 230V 50m w/flexpipe-endcap
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 500 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 85 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 386 mm
Package height [mm] 92 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Set accessories Flexpipe ø6.7 2.5m Black
Flexpipe transition KK1-E5
Hot melt Stick
Sensor End-Cap Brass f. flexpipe ø6,7
Supply voltage [V] AC 230 V
Type DEVIcomfort™ 10T
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality