DEVItronic™, 4 W, Supply voltage [V] AC: 110 - 240, 25 mm

60802253

Application: Other heating

Toote üksikasjad

Brutokaal 0.82 Kilogram
Netokaal 0.812 Kilogram
Volume 1.425 Liter
EAN 5703435010600

 

CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description DEVItronic 40W 110-240V 10°C 250mm IP55
Element IP Class 55
EU RoHS compliance Out of scope
Garantii [Year] 2
Heakskiit CE
Kõrgus [mm] 250 mm
Küttevõimsus [W] 40 W
Laius [mm] 116 mm
Pakendi kõrgus [mm] 40 mm
Pakendi laius [mm] 125 mm
Pakendi sügavus [mm] 285 mm
Pikkus [m] 0.03 m
Rakendus Other heating
Sertifitseerimisettevõte Intertek Semko
Sügavus [mm] 33 mm
Toitejuhe Jah
Toitejuhtme arv 1
Toitejuhtme soonte arv 2
Toitepinge [V] AC 230 V
Toitepinge [V] AC [max] 240 V
Toitepinge [V] AC [min] 110 V
Toote kirjeldus DEVItronic™
Tooterühm Other Heating Products
Tüüp DEVItronic™
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC-KOOD 40101830
UV-kaitsega Jah
Värv Must
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality