EvoFlat 4.0 four pipe, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M

183B3010

EvoFlat 4.0 FPS 3

Product details

Gross weight 12.9 Kilogram
Net weight 11.7 Kilogram
Volume 78.736 Liter
EAN 5702424638122

 

Application type Direct Heating & Instantaneous DHW
Approval CE
CE evaluated Yes
Connection direction Bottom
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 150 mm
Description EvoFlat 4.0 FPS 3
DH connection size 3/4"
DH connection type Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 60 kW
DHW capacity [kW] [Min] 40 kW
DHW controller name TPC-M
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating capacity [kW] [Max] 11 kW
Heating capacity [kW] [Min] 5 kW
Heating control type Differential pressure
Heating controller name AB-PM
Heating system type Radiator and Floor heating
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
In scope of WEEE No
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3
Supply temperature construction [˚C] 95 °C
Type EvoFlat 4.0 four pipe
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality