DC filter 92A 750V Tr AN

181B5963

FLU-LDC-0092-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).

Product details

Gross weight 80 kg
Net weight 60 kg
Volume 0.282 l
EAN 5715253345314

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality