Coupling and Bell Housing

180Z4003

iSave 50-70, Motor frame Size: IEC 200, 1.26 in, 55 mm

Product details

Gross weight 9.814 Kilogram
Net weight 5.263 Kilogram
Volume 50.662 Liter
EAN 5715162676936

 

Application Desalination
Description Accessory for iSave 50-70
For product iSave 50-70
In scope of WEEE and contain batteries No
Motor frame Size IEC 200
Motor shaft diameter [in] 2.17 in
Motor shaft diameter [mm] 55 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
Accessory for iSave 50-70

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality