Coupling

180Z0244

APP 0.6-3.5, Motor frame Size: IEC 132, 0.63 in, 38 mm

Product details

Gross weight 0.422 Kilogram
Net weight 0.38 Kilogram
Volume 0.67 Liter
EAN 5715162676981

 

Application Desalination
Description Coupling Softex APP 0.6-3.5, iSave 21
For product APP 0.6-3.5
In scope of WEEE and contain batteries No
Motor frame Size IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality