Coupling and Bell Housing

180Z0044

APP 0.6-3.5, Motor frame Size: IEC 90, 0.63 in, 24 mm

Product details

Gross weight 2.024 Kilogram
Net weight 1.76 Kilogram
Volume 6.248 Liter
EAN 5715162676660

 

Application Desalination
Description Coupling kit Dentex, IEC90, ø200/ø24
For product APP 0.6-3.5
In scope of WEEE and contain batteries No
Motor frame Size IEC 90
Motor shaft diameter [in] 0.94 in
Motor shaft diameter [mm] 24 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality