Coupling and Bell Housing

180Z0002

PAH 2-12,5, Motor frame Size: IEC 71, 0.63 in, 14 mm

Product details

Gross weight 0.936 Kilogram
Net weight 0.805 Kilogram
Volume 6.248 Liter
EAN 5715162674888

 

Application Industrial Water
Description Coupling kit IEC71/PAH 2-12,5
For product PAH 2-12,5
In scope of WEEE and contain batteries No
Motor frame Size IEC 71
Motor shaft diameter [in] 0.55 in
Motor shaft diameter [mm] 14 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality