Solenoid operated valves, VDHT 1/2 E NO, Industrial

180L0095

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 16, Operating pressure [psig] [Max]: 240, Connection standard: BSP, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

Product details

Gross weight 1.122 Kilogram
Net weight 1.11 Kilogram
Volume 1.6 Liter
EAN 5715162673492

 

Actuator size [mm] 13.5 mm
Application Industrial
Approval UL
Body material AISI 304
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Contain batteries No
Description VDHT 1/2 E NO BSP
Direction Straightway
Flow [gpm] [Max] 16 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 60 l/min
Flow [l/min] [Min] 0 l/min
Function NO
Inlet connection size [in] 1/2 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Number of ways 2/2
Operating pressure [barg] [Max] 160 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2400 psig
Operating pressure [psig] [Min] 51 psig
Operation Pilot operated
Outlet connection size [in] 1/2 in
Parts Program name VDHT
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDHT 2/2
Type designation VDHT 1/2 E NO
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality