Solenoid operated valves, VDHT B3 3/4-1/2 NC, Industrial

180L0088

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 16, Operating pressure [psig] [Max]: 240, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2

Product details

Gross weight 5.23 Kilogram
Net weight 4.98 Kilogram
Volume 6.394 Liter
EAN 5715162671399

 

Application Industrial
Approval UL
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VDHT B3 3/4 -1/2 NC BSP
Flow [gpm] [Max] 16 gal/min
Flow [l/min] [Max] 60 l/min
Function NC
Inlet connection size [in] 3/4
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 160 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2400 psig
Operating pressure [psig] [Min] 51 psig
Outlet connection size [in] 1/2
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT B3 3/4-1/2 NC
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality